Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
570/80
ORDERNO
Article-number
570/80
WDAB
Wheel-Ø A x width B
80x21 mm
LC
Load capacity
125.0 kg
GD
Groove depth
15.0 mm
GW
Groove width
4.00 mm
HW
Hub width
19.5 mm
FL
Fixing lenght
12.0 mm
WB
Wheel bearing
1 Ball bearing
BD
Bore diameter
15.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices